Publish your products
Model 1311B, Wall Mounted  Drinking Fountain

Model 1311B, Wall Mounted Drinking Fountain

The Haws 1311B vandal-resistant enameled iron, barrier-free drinking fountain uses a patented stainless steel, push-button activated, valve assembly allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Low profile wall mounted design accommodates adult or child ADA capabilities. Equipped with vandal resistant components, this fountain is not easily disrupted, quickly discouraging vandals.

  • Optional 3000 gallon water filter available (model 6480)
  • Only stainless steel valve body that is machined out of solid bar stock
  • 100% lead-free waterways
  • Vandal resistant components include the bubbler, button, drain and bottom plate
  • Gleaming white enameled iron construction provides this fountain with a bullet proof durability hidden beneath its elegant appeal
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • Soft rounded corners prevent mishaps and other accidents that may occur once the fountain is installed
  • Note: Enameled iron bowls are shipped without the hardware mounted. Hardware to be mounted by installer.

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) “NSF/ANSI/CAN 61: Q ≤ 1”. Product Includes:

  • 1311: Fountain
  • 6700: In-Wall Mounting Plate

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Specification
  • Model 1311B wall-mounted vandal-resistant barrier-free drinking fountain shall include a white enameled-iron basin, 3/16″ (.47 cm) thick steel in-wall mounting plate, vandal-resistant push-button operated stainless steel valve with front-accessible cartridge and flow adjustment, adult or child ADA mounting heights, 100% lead-free waterways, polished chrome-plated brass vandal-resistant bubbler head, polished chrome-plated brass vandal-resistant waste strainer, vandal-resistant bottom plate, and chrome-plated 1-1/4" NPT trap. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

Technical specification
  • Unique ref.haws-1311
  • Product familyDrinking Fountains & Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2014-03-24
  • Edition number1
  • Height (inches)8
  • Width (inches)14
  • Depth (inches)18
Related
  • Material mainIron
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)50
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States