Model 1311HO, ADA Enameled Iron Wall Mount Touchless Fountain

ADA Enameled Iron Wall Mount Touchless Fountain

The Haws 1311HO enameled iron, ADA touchless drinking fountain uses a sensor operated stainless steel solenoid valve controlled by a transformer for hands-free operation. A pressure regulator is used to adjust the bubbler flow according to incoming water pressures. Low profile wall mounted design accommodates adult or child ADA capabilities. Equipped with vandal resistant components, this fountain is not easily disrupted, quickly discouraging vandals.

  • Touchless operation for safety and peace of mind
  • 30-second obstruction time-out to reduce tampering of sensor
  • 100% lead-free waterways
  • Gleaming white enameled iron construction provides this fountain with a bullet proof durability hidden beneath its elegant appeal
  • Polished chrome-plated brass vandal-resistant bubbler head
  • Soft rounded corners prevent mishaps and other accidents that may occur once the fountain is installed
  • Note: Enameled iron bowls are shipped without the hardware mounted. Hardware to be mounted by installer.

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI Standard 61, Section 9, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006).

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Certifications

  • ADA Compliant
  • CSA Certified
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
United States