Publish your products
Haws 2000HS RIVIVE Hydration Station Recessed Bottle Filler, Non-Refrigerated

Haws 2000HS RIVIVE Hydration Station Recessed Bottle Filler, Non-Refrigerated

The model 2000HS vandal-resistant, Architectural, motion-activated bottle filling station is a touch-free, hygienic, water dispenser with architectural appeal that allows users to enjoy the benefits of fresh, filtered water with none of the drawbacks of bottled water. Recessed, in-wall-mounted design allows the bottle filling station to be placed securely in multiple locations without taking up excess space. The unit conveniently mounts between standard 16" (406 mm) studs and is practical for permanent, high-traffic applications such as schools, office buildings, fitness centers, and manufacturing facilities.

  • Tested and certified by CSA against NSF/ANSI/CAN 61, Section 9, NSF/ANSI/CAN 372, CSA Standard B483.1 and California Health and Safety Code 116875 (AB 1953-2006)
  • All stainless-steel front panels and bottle filler alcove
  • Sensor features a 20-second timeout function which prevents unwanted use
  • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
  • State-of-the-art integral water filtration system assures fresh, filtered water
  • 3000 gallon (11356 L) capacity, with filter replacement indicator light to notify when replacement is necessary, model 6428
  • Front access for changing smart filter which incorporates easy set, change and monitor reset programming
  • Laminar flow prevents splashing, keeping the drinking area contained and clean
  • Large LED lit 12" bottle opening with quick 1.1 gpm fill rate, and bottle counter showing number of bottles saved
  • Field-configurable as either filtered or non-filtered
  • Intended for indoor use only

Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61, Section 9, NSF/ANSI/CAN 372, and CSA Standard B483.1. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), California Proposition 65 and the Federal Safe Drinking Water Act.

Specification
  • Model 2000HS RIVIVE™ Hydration Station™ motion-activated bottle filling station with architectural roots is recessed wall-mount wheel chair accessible, constructed of heavy duty, Type 304 Stainless Steel with a satin finish, and stainless steel satin finish back panel The unit features an electric sensor for touch-free hygienic operation and a 20-second timeout preventing unwanted use, auto-purge after 24 of non-use, laminar flow to prevent splashing, a 1.2 gpm (4.2 L) flow rate for quick fill-up, and a 3000-gallon (11356 L) carbon block filter. Display menu shows sensor range adjustment, factory reset, software/firmware version readout and error readout. The mounting frame is of heavy gauge, galvanized steel, which provides enough access room for water stop, electrical junction box, filter and drain connections. Field-configurable as either filtered or non-filtered.

Technical specification
  • Unique ref.Haws-2000HS
  • Product familyRIVIVE | Drinking Fountains and Bottle Filling Stations
  • Product groupBottle Filling Station Only
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit