Publish your products
Model 3602, Modular Outdoor Double Drinking Fountain
Model 3602, Modular Outdoor Double Drinking Fountain
Model 3602, Modular Outdoor Double Drinking Fountain

    Model 3602, Modular Outdoor Double Drinking Fountain


    The Haws 3602 heavy-duty vandal-resistant outdoor ADA pedestal drinking fountain can be configured in multiple variations before or after installation. This product is standard with two drinking fountain stations, with the option of adding/changing a drinking fountain, bottle filler, dog bowl and/or hose bib at any time. It incorporates the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Equipped with vandal resistant components for long lasting durability.

    • ADA compliant standing adult height, wheel chair, and child wheel chair arm positions available to accommodate all users
    • Vandal resistant components include the bubblers, buttons, drains and bottom/access plates
    • Heavy-duty fabricated stainless steel with matte silver powder-coated finish
    • Custom color options available
    • Bowl and bubbler head can be rotated for location needs
    • Easy maintenance with front access to valve adjustment and cartridge replacement
    • 100% lead-free waterways

    Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specification
    • Model 3602 outdoor, ADA vandal-resistant pedestal drinking fountain shall include a heavy duty stainless-steel pedestal with matte silver powder-coating, two drinking fountain stations, three ADA arm mounting heights to accommodate all users, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant shielded bubbler heads, 100% lead-free waterways, polished chrome-plated vandal-resistant waste strainers with top-down clean-out access, vandal-resistant access plates, integral mounting feet, and 1-1/2" slip waste. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Technical specification
    • Unique ref.haws-3602
    • Product familyDrinking Fountains & Coolers
    • Product groupPedestal Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    • Height (inches)42.75
    • Width (inches)28
    • Depth (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States