Publish your products
Model 3610, Modular Outdoor Bottle Filler
Model 3610, Modular Outdoor Bottle Filler
Model 3610, Modular Outdoor Bottle Filler

    Model 3610, Modular Outdoor Bottle Filler

    The Haws 3610 ADA heavy-duty vandal-resistant outdoor pedestal bottle filler can be configured in multiple variations before or after installation. This model is standard with a single bottle filler, and the option of adding/changing a drinking fountain, bottle filler, dog bowl and/or hose bib at any time. It incorporates the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Equipped with vandal resistant components for long lasting durability.

    • Heavy-duty fabricated stainless steel with matte silver powder-coated finish
    • Vandal resistant components include the bottle filler nozzle, button, and access plates
    • Modular design allows options and accessories to be added or removed at any time
    • Custom color options available
    • Large-opening bottle filler with quick-fill 1 gpm flow rate
    • Easy maintenance with front access to valve adjustment and cartridge replacement
    • 100% lead-free waterways

    Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specification
    • Model 3610 ADA vandal-resistant outdoor, pedestal bottle filler shall include a heavy duty stainless-steel pedestal with matte silver powder-coating, vandal-resistant push-button operated stainless steel valve with front-accessible cartridge and flow adjustment, large-opening bottle filler with quick-fill 1 gpm flow rate, 100% lead-free waterways, vandal-resistant access plates, integral mounting feet, and 1-1/2" slip waste. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Technical specification
    • Unique ref.haws-3610
    • Product familyDrinking Fountains & Coolers
    • Product groupPedestal Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    • Height (inches)61.5
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code41 41 19.19
    • CSI MasterFormat 2014 TitleBottle Fillers
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    North America
    Canada
    United States