Publish your products
Model 3610FR, Modular Outdoor Freeze Resistant Bottle Filler
Model 3610FR, Modular Outdoor Freeze Resistant Bottle Filler
Model 3610FR, Modular Outdoor Freeze Resistant Bottle Filler

    Model 3610FR, Modular Outdoor Freeze Resistant Bottle Filler

    The Haws 3610FR heavy-duty vandal-resistant outdoor freeze-resistant pedestal bottle filler can be configured in multiple variations before or after installation. This model is standard with one bottle filler station, and the option of adding/changing a drinking fountain, bottle filler, dog bowl and/or hose bib at any time. Water delivery is provided by a fully engineered pneumatic valve assembly that is one of the best in freeze-resistant technologies, and provides year-round operation. Equipped with vandal resistant components for long lasting durability.

    • Modular design allows options and accessories to be added or removed at any time
    • Vandal resistant components include the bottle filler nozzle, button, and access plates
    • Large-opening bottle filler with quick-fill 1 gpm flow rate
    • Heavy-duty fabricated stainless steel with matte silver powder-coated finish
    • Custom color options available
    • 100% lead-free waterways
    • Consult with the local authority having jurisdiction before installation in order to determine if any additional regulations or requirements may apply

    Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specification
    • Model 3610FR ADA vandal-resistant outdoor, freeze-resistant pedestal bottle filler shall include a heavy duty stainless-steel pedestal with matte silver powder-coating, fully engineered pneumatic valve assembly, 100% lead-free waterways, polished chrome-plated vandal-resistant waste strainer, vandal-resistant access plates, integral mounting feet, and 1-1/2" slip waste. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.   REQUIRES MODELS 3610FR & 6518FR PURCHASED SEPARATELY.

    Technical specification
    • Unique ref.haws-3610fr
    • Product familyDrinking Fountains & Coolers
    • Product groupPedestal Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    • Height (inches)61.5
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code41 41 19.19
    • CSI MasterFormat 2014 TitleBottle Fillers
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    North America
    Canada
    United States