Publish your products
Model 3611, Modular Outdoor Bottle Filler and Drinking Fountain
Model 3611, Modular Outdoor Bottle Filler and Drinking Fountain
Model 3611, Modular Outdoor Bottle Filler and Drinking Fountain

    Model 3611, Modular Outdoor Bottle Filler and Drinking Fountain

    The Haws 3611 heavy-duty vandal-resistant outdoor ADA pedestal bottle filler and drinking fountain can be configured in multiple variations before or after installation. This model is standard with one drinking fountain and one bottle filler, and the option of adding/changing a drinking fountain, bottle filler, dog bowl and/or hose bib at any time. It incorporates the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Equipped with vandal resistant components for long lasting durability.

    • Interchangeable fountain and bottle filler arms help this unit to meet the changing needs of its environment
    • Vandal resistant components include the bubbler, buttons, bottle filler nozzle, drain and access plates
    • ADA compliant standing adult height, wheel chair, and child wheel chair arm positions to accommodate all users
    • Heavy-duty fabricated stainless steel with matte silver powder-coated finish
    • Large-opening bottle filler with quick-fill 1 gpm flow rate
    • Bowl and bubbler head can be rotated for location needs
    • Custom color options available
    • Easy maintenance with front access to valve adjustment and cartridge replacement
    • 100% lead-free waterways

    Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specification
    • Model 3611 ADA vandal-resistant outdoor, pedestal bottle filler and drinking fountain shall include a heavy duty stainless-steel pedestal with matte silver powder-coating, one bottle filler and one drinking fountain, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler head, large-opening bottle filler with quick-fill 1 gpm flow rate, 100% lead-free waterways, polished chrome-plated vandal-resistant waste strainer with top-down clean-out access on fountain, vandal-resistant access plates, integral mounting feet, and 1-1/2" slip waste. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Technical specification
    • Unique ref.haws-3611
    • Product familyDrinking Fountains & Coolers
    • Product groupPedestal Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    • Height (inches)62.5
    • Width (inches)28
    • Depth (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit