Publish your products
Model 3612, Modular Outdoor Bottle Filler and Double Drinking Fountains
Model 3612, Modular Outdoor Bottle Filler and Double Drinking Fountains
Model 3612, Modular Outdoor Bottle Filler and Double Drinking Fountains

    Model 3612, Modular Outdoor Bottle Filler and Double Drinking Fountains

    The Haws 3612 ADA heavy-duty vandal-resistant outdoor bottle filler and drinking fountain can be configured in multiple variations before or after installation. This model is standard with two drinking fountains and one bottle filler, and the option of adding/changing a drinking fountain, bottle filler, dog bowl and/or hose bib at any time. It incorporates the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Equipped with vandal resistant components for long lasting durability.

    • Interchangeable fountain and bottle filler arms help this unit to meet the changing needs of its environment
    • Vandal resistant components include the bubblers, bottle filler nozzle, buttons, drains and access plates
    • ADA compliant standing adult height, wheel chair, and child wheel chair arm positions to accommodate all users
    • Heavy-duty fabricated stainless steel with matte silver powder-coated finish
    • Large-opening outdoor bottle filler with quick-fill 1 gpm flow rate
    • Custom color options available
    • Easy maintenance with front access to valve adjustment and cartridge replacement
    • Bowl and bubbler head can be rotated for location needs
    • 100% lead-free waterways

    Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specification
    • Model 3612 ADA vandal-resistant outdoor, pedestal bottle filler and drinking fountain shall include a heavy duty stainless-steel pedestal with matte silver powder-coating, one bottle filler and two drinking fountains, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant shielded bubbler heads, large-opening bottle filler with quick-fill 1 gpm flow rate, 100% lead-free waterways, polished chrome-plated vandal-resistant waste strainers with top-down clean-out access on fountains, vandal-resistant access plates, integral mounting feet, and 1-1/2" slip waste. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Technical specification
    • Unique ref.haws-3612
    • Product familyDrinking Fountains & Coolers
    • Product groupPedestal Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    • Height (inches)61.5
    • Width (inches)46
    • Depth (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States