Publish your products
Model 3670, Modular Outdoor Bottle Filler Dog Bowl
Model 3670, Modular Outdoor Bottle Filler Dog Bowl
Model 3670, Modular Outdoor Bottle Filler Dog Bowl

    Model 3670, Modular Outdoor Bottle Filler Dog Bowl

    The Haws 3670 heavy-duty dog bowl uses a patented push-button stainless steel valve assembly allowing for front access stream adjustment as well as cartridge and strainer access. Heavy-duty fabricated stainless steel with matte silver powder-coated finish.

    • Easy maintenance with front access to valve adjustment and cartridge replacement
    • 100% lead-free waterways
    • Optional push button relocation plate positions activation of the dog bowl higher for easy hand operation.

    Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specification
    • Model 3670 heavy-duty dog bowl shall include a patented push-button stainless steel valve assembly allowing for front access stream adjustment as well as cartridge and strainer access, heavy-duty fabricated stainless steel construction with matte silver powder-coated finish, polished chrome-plated brass vandal-resistant shielded bubbler head, 100% lead-free waterways, polished chrome-plated vandal-resistant waste strainer with top-down clean-out access, and vandal-resistant access plate. Designed to be used with the Haws 3600 series modular outdoor pedestals. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Technical specification
    • Unique ref.haws-3670
    • Product familyDrinking Fountains & Coolers
    • Product groupPedestal Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    • Height (inches)8.75
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit