Model H1107.8-1920HO, ADA Wall-Mount Chilled Drinking Fountain and Touchless Bottle Filler

ADA Wall-Mount Chilled Drinking Fountain and Touchless Bottle Filler

Model H1107.8-1920HO electric water cooler and touchless bottle filler provides 8 gph (30.3 L) chilled water performance in an engineered stainless steel skin. This wall-mounted low profile bowl designed fountain incorporates a touchless sensor operated stainless steel solenoid valve controlled by a transformer for hands-free operation on the bottle filler, and offers the ‘only’ all stainless-steel valve body that is machined out of solid bar stock on the fountain. It is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • 100% Lead free waterways.
  • 30-second obstruction time-out to reduce tampering of sensor
  • 14-gauge Type 304 Stainless Steel construction and required specialized mounting frame offer a well constructed sturdy fountain
  • Maintenance is made easy with front access to valve adjustment and cartridge replacement
  • Grille slots are designed to eliminate sharp edges and are backed with a foam filter to protect the fan motor and high displacement compressor from debris
  • 1 gpm (3.78 L) bottle filler laminar flow
  • Designed to run at a low energy usage, this water cooler is assured to have a long-lasting life
  • One piece rectangular bowl is designed for extra durability and maintenance ease
  • Beautiful satin finish resists stains and corrosion

Model H1107.8-1920 meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act and Child ADA. Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI Standard 61, Section 9, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006). Note: Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine). These conditions may void warranty.

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Certifications

  • CSA Certified
  • ADA Compliant
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
United States