6000 Modern Single-Sided Indoor Gas Fireplace
Heat & Glo

6000 Modern Single-Sided Indoor Gas Fireplace

Classic design goes irresistibly modern

Put an elegant twist on tradition. The 6000 Modern indoor gas fireplace transforms the award-winning 6000 Series to fit your vision. Artistic flames rise through glass media and reflect off fluted black glass.

Features

ANTI-REFLECTIVE GLASS

Provides a clear, distinctive view with virtually invisible glass that reduces glare by 89% over ceramic glass.

BATTERY BACKUP

Ensures you always have a reliable source of warmth even with a winter power outage.

DIRECT VENT TECHNOLOGY

Removes any fumes or combustion exhaust efficiently and effectively from your home.

INTELLIFIRE TOUCH®

Offers you a touchscreen remote control or wireless wall switch to fit your life.

Specification
  • Model6000C Modern 36" Gas Fireplace - DV
    Framing Width42"
    Framing Depth22"
    Framing Height40-1/8"
    BTU/hr Input34,000
    Viewing Area32 x 21-1/2"
Technical specification
  • Unique ref.6000-modern-gas-fireplace
  • Collection setFireplaces
  • CollectionGas Fireplaces
  • TypeObject (single object)
  • Date of publishing2021-05-13
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 15
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States