Set your location and language to prioritise localised information. Continue
Allusion Platinum Single-Sided Electric Fireplace
Heat & Glo

Allusion Platinum Single-Sided Electric Fireplace

Express your style with a modern electric fireplace

Make your home a unique reflection of you with a dazzling upscale linear electric fireplace. The Allusion Platinum modern electric fireplace is the perfect statement piece for your home. From a large viewing area with minimal frame, personalize your ember bed material, flame, and color lighting themes.

Features

MULTIFUNCTION REMOTE

Thermostat, lighting, on/off control at your fingertips.

FULLY RECESS

Provides a clean look that is fully recessed on a finished 2 x 6 wall; is removable for easy relocating.

ADJUSTABLE HEAT

Enjoy year-round with or without heat.

FLAME & EMBER COLORS

Tailor each fireside experience with four flame and 13 ember-bed color choices.

Specification
  • ModelAllusion Platinum 50Allusion Platinum 60Allusion Platinum 72
    Unit Width52-5/16"62-5/16"74-5/16"
    Unit Depth5-5/8"5-5/8"5-5/8"
    Unit Height19-3/8"19-3/8"19-3/8"
    Framing Width51"61"73"
    Framing Depth5"5"5"
    Framing Height19-1/2"19-1/2"19-1/2"
    BTU/hr Input5,0005,0005,000
    Viewing Area48" x 15"58" x 15"70" x 15"
Technical specification
  • Unique ref.allusion-platinum-electric-fireplace
  • Product familyFireplaces
  • Product groupElectric Fireplaces
  • TypeObject (single object)
  • Date of publishing2021-05-13
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States