Set your location and language to prioritise localised information. Continue
Built-In Single-Sided Electric Fireplace
Heat & Glo

Built-In Single-Sided Electric Fireplace

Affordable fireplace masonry styling

We treasure the ambiance of a traditional fireplace, but wood fireplaces aren’t always practical. Our built-in electric fireplace makes it easy to enjoy with dancing LED flames, authentic logs, and warmth from your fireplace when you want it. Learn more about our stylish, modern built-in electric fireplaces.

Features

BUILT-IN, FLUSH DESIGN

Bring finishing materials up to the edge in a clean look with no visible heat vents or mesh screen.

ADJUSTABLE HEAT

Enjoy year-round with or without heat.

MULTIFUNCTION REMOTE

Thermostat, lighting, on/off control at your fingertips.

Specification
  • Model30" Built-in Electric Fireplace36" Built-in Electric Fireplace
    Unit Width31"37"
    Unit Depth11-3/4"11-3/4"
    Unit Height26-3/4"31-7/32"
    Framing Width31"37"
    Framing Depth11-3/4"11-3/4"
    Framing Height28-3/4"33-7/32"
    BTU/hr Input120 volt: 4,800; 240 volt: 10,000120 volt: 4,800; 240 volt: 10,000
Technical specification
  • Unique ref.built-in-electric-fireplace
  • Product familyFireplaces
  • Product groupElectric Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States