Set your location and language to prioritise localised information. Continue
Castlewood Single-Sided Outdoor Wood Fireplace
Heat & Glo

Castlewood Single-Sided Outdoor Wood Fireplace

Stand out in your outdoor living

Make a statement in your outdoor living as you enjoy the experience of a large wood fire. The Castlewood, our most impressive outdoor wood fireplace, combines a stunning 38" firebox and safety-assured brick construction.

Features

EXPANSIVE VIEWING AREA

Gives you a generous view of the fire in a bold, custom masonry appearance.

OUTDOOR APPROVED

Provides durable, safe operation with stainless-steel materials and unique design features.

Specification
  • ModelCastlewood 42" Outdoor Wood Fireplace
    Framing Width53-7/8"
    Framing Depth28-3/8"
    Framing Height74-1/2
    Viewing Area41-7/8 x 38"
Technical specification
  • Unique ref.castlewood-wood-fireplace
  • Product familyFireplaces
  • Product groupWood Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States