Cerona Single-Sided Indoor Gas Fireplace
Heat & Glo

Cerona Single-Sided Indoor Gas Fireplace

The only true arched fireplace

Shape your atmosphere with our best combination of beauty and warmth. The smooth curves of the Cerona indoor gas fireplace give it a bigger presence. And, our patented FireBrick® supplies 25-percent more heat.

Features

DIRECT VENT TECHNOLOGY

Removes any fumes or combustion exhaust efficiently and effectively from your home.

FIREBRICK TECHNOLOGY

Warms your room faster and uses less fuel with patented ceramic material that supplies up to 25% more heat.

INTELLIFIRE TOUCH®

Offers you a touchscreen remote control or wireless wall switch to fit your life.

TRUE ARCHED FIREPLACE

Eliminates any seams with a one-piece molded firebox design that creates the only true arched fireplace available.

Specification
  • ModelCerona 36" Gas Fireplace - DVCerona 42" Gas Fireplace - DV
    Framing Width42-1/8"49-1/8"
    Framing Depth22-1/4"22-1/4"
    Framing Height50-1/2"54-1/2"
    BTU/hr Input37,50048,000
    Viewing Area30-1/4 x 23-1/2"35-7/8 x 27-3/4"
Technical specification
  • Unique ref.cerona-gas-fireplace
  • Collection setFireplaces
  • CollectionGas Fireplaces
  • TypeObject (single object)
  • Date of publishing2021-05-13
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 15
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States