Publish your products
Courtyard Single-Sided Outdoor Gas Fireplace
Heat & Glo

Courtyard Single-Sided Outdoor Gas Fireplace

4.8 out of 5 stars4.8(5 reviews)

Expand the boundaries of comfort

As outdoor living soars, create a stunning centerpiece for family time or entertaining. The Courtyard outdoor gas fireplace fits a traditional or modern taste in stainless steel and 36" or 42" widths.

Features

INTELLIFIRE® IGNITION SYSTEM

Monitors ignition at all times to assure safe performance and save energy costs.

STAINLESS STEEL

Magnifies and multiplies flames to bring your fireplace to life with a sleek, contemporary look.

Specification
  • ModelCourtyard 36Courtyard 42
    Framing Width43-3/8"49-3/8"
    Framing Depth18-3/8"18-3/8"
    Framing Height44-1/8"44-1/8"
    BTU/hr Input55,00055,000
    Viewing Area36 x 30-3/4"42 x 30-3/4"
Technical specification
  • Unique ref.courtyard-gas-fireplace
  • Product familyFireplaces
  • Product groupGas Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States