Energy Master Single-Sided Indoor Wood Fireplace
Heat & Glo

Energy Master Single-Sided Indoor Wood Fireplace

No. 1 in wood fireplace efficiency

Get the most from your wood fireplace with Energy Master’s energy efficient, unique heat-circulating firebox that distributes warmth throughout your room. Tailor your indoor wood fireplace with options in a 36" or 42" viewing area.

Features

RADIANT HEAT

Emits warmth passively, with no fan required.

HEAT-CIRCULATING FIREBOX

Distributes heat quickly throughout your room to bring it up to cozy warmth.

Specification
  • ModelEM-415 Energy Master 36" Woodburning FireplaceEM-485T Energy Master 42" Woodburning Fireplace
    Framing Width43"49"
    Framing Depth23"23"
    Framing Height41-1/2"41-1/2"
    Viewing Area36 x 23-3/8"42 x 23-3/8"
Technical specification
  • Unique ref.energy-master-wood-fireplace
  • Collection setFireplaces
  • CollectionWood Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States