Set your location and language to prioritise localised information. Continue
Mezzo Single-Sided Indoor Gas Fireplace
Heat & Glo

Mezzo Single-Sided Indoor Gas Fireplace

Modern fireplace style with a clean finish

Make your home part of the future. The Mezzo linear indoor gas fireplace features one of the cleanest finishes in the industry with a stylish ribbon flame and alluring interior end to end. Add this modern fireplace to your home.

Features

BATTERY BACKUP

Ensures you always have a reliable source of warmth even with a winter power outage.

DIRECT VENT TECHNOLOGY

Removes any fumes or combustion exhaust efficiently and effectively from your home.

INTELLIFIRE TOUCH®

Offers you a touchscreen remote control or wireless wall switch to fit your life.

REFLECTIVE BLACK GLASS INTERIOR PANELS

Adds a modern touch and amplifies the flame in any space in an alternative to standard brick liners.

Specification
  • ModelMezzo 36 36" Gas Fireplace - DVMezzo 48 48" Gas Fireplace - DVMezzo 60 60" Gas Fireplace - DVMezzo 72 72" Gas Fireplace - DV
    Framing Width48-1/4"60-1/4"72-1/4"84-1/4"
    Framing Depth18-1/4"18-1/4"18-1/4"18-1/4"
    Framing Height42"42"48"48"
    BTU/hr Input30,00040,00050,00058,000
    Viewing Area35-1/2 x 12-1/2"47-1/2 x 12-1/2"59-1/2 x 12-1/2"71-1/2 x 12-1/2"
Technical specification
  • Unique ref.indoor-mezzo-gas-fireplace
  • Product familyFireplaces
  • Product groupGas Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States