Lanai Single-Sided Outdoor Gas Fireplace
Heat & Glo

Lanai Single-Sided Outdoor Gas Fireplace

Game on to brilliant ambiance

Showcase your outdoor oasis with our premium Lanai linear outdoor gas fireplace. Durable stainless steel and accent lighting reflect the end-to-end ribbon flames in 48" and 60" sizes as you make nature your living room.

Features

INTELLIFIRE® IGNITION SYSTEM

Monitors ignition at all times to assure safe performance and save energy costs.

MULTICOLORED LED LIGHTING TECHNOLOGY

Adds depth and dramatic visual interest to your hearth even when the fire is off.

Specification
  • ModelLanai 48 Outdoor Gas FireplaceLanai 60 Outdoor Gas Fireplace
    Framing Width52-3/4"64-3/4"
    Framing Depth13-3/8"13-3/8"
    Framing Height39-3/4"39-3/4"
    BTU/hr Input55,00065,000
    Viewing Area47-7/8 x 17"60 x 17"
Technical specification
  • Unique ref.lanai-gas-fireplace
  • Collection setFireplaces
  • CollectionGas Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 15
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States