Rutherford Single-Sided Indoor Wood Fireplace
Heat & Glo

Rutherford Single-Sided Indoor Wood Fireplace

True masonry fireplace design

With the biggest viewing area in its class — up to 50" wide — in a tall firebox, the Rutherford indoor wood fireplace commands attention. Enjoy the crackle of a real wood fire for less than the cost of a site-built masonry fireplace.

Features

AVAILABLE IN THREE SIZES

Fits your space and design vision with viewing area options of 36", 42" and 50".

RADIANT HEAT

Distributes the unique penetrating warmth of a live fire passively with no fan required.

EXPANSIVE VIEWING AREA

Gives you a generous view of the fire in a bold, custom masonry appearance.

Specification
  • ModelRutherford 36 36" Woodburing FireplaceRutherford 42 42" Woodburing FireplaceRutherford 50 50" Woodburning Fireplace
    Framing Width47-7/8"53-7/8"61-7/8"
    Framing Depth28-1/2"28-1/2"28-1/2"
    Framing Height74-1/4"74-1/4"74-1/4"
    Viewing Area36 x 38"42 x 38"50 x 38"
Technical specification
  • Unique ref.rutherford-wood-fireplace
  • Collection setFireplaces
  • CollectionWood Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States