Publish your products
Scion Single-Sided Electric Fireplace
Heat & Glo

Scion Single-Sided Electric Fireplace

5.0 out of 5 stars5.0(8 reviews)

Show-stopping modern electric fireplace

Experience luxury living in our sleekest fireplace design. The Scion modern electric fireplace brings finishing materials up to the edge, while clear crystals driftwood logs, LED flames, and ember colors reflect you.

Features

BUILT-IN, FLUSH DESIGN

Bring finishing materials up to the edge in a clean look with no visible heat vents or mesh screen.

ADJUSTABLE HEAT

Enjoy year-round with or without heat.

MULTIFUNCTION REMOTE

Thermostat, lighting, on/off control at your fingertips.

FLAME & EMBER COLORS

Tailor each fireside experience with four flame and 13 ember-bed color choices.

Specification
  • ModelScion 43Scion 55Scion 78
    Unit Width44-1/2"56-1/2"80"
    Unit Depth7-5/8"7-5/8"7-5/8"
    Unit Height23-7/8"23-7/8"23-7/8"
    Framing Width45"57"80-1/2"
    Framing Depth7-5/8"7-5/8"7-5/8"
    Framing Height24-1/4"24-1/4"24-1/4"
    BTU/hr Input5,0005,0005,000
    Viewing Area41-1/2" x 15"53-1/4" x 15"76-7/8" x 15"
Technical specification
  • Unique ref.scion-electric-fireplace
  • Product familyFireplaces
  • Product groupElectric Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States