Scion Trinity Multi-Sided Electric Fireplace
Heat & Glo

Scion Trinity Multi-Sided Electric Fireplace

Inspiring from any vantage point

Create an alluring atmosphere from any angle with the SimpliFire® Scion Trinity electric fireplace. It adds stunning ambiance in three-sided, corner or single-sided styles where you can finish your wall in a sleek look.

Features

BUILT-IN, FLUSH DESIGN

Bring finishing materials up to the edge in a clean look with no visible heat vents or mesh screen.

FLEXIBLE INSTALLATION

Choose from three-sided (bay), two-sided (corner) or single-sided configurations.

MULTIFUNCTION REMOTE

Thermostat, lighting, on/off control at your fingertips.

INCLUDED MEDIA

Pick the look you want, from clear crystals or driftwood logs with glowing embers.

THERMOSTAT & TIMER

Adjust your fire for the warmth and duration you want, at just pennies an hour.

FLAME & EMBER COLORS

Tailor each fireside experience with four flame and 13 ember-bed color choices.

ADJUSTABLE HEAT

Enjoy year-round with or without heat.

Specification
  • ModelScion Trinity 43Scion Trinity 55
    Unit Width42-1/2"54-1/16"
    Unit Depth11-1/4"11-1/4"
    Unit Height22"22"
    BTU/hr Input5,0005,000
    Viewing Area42-1/2" x 14-3/4"54-1/2" x 14-3/4"
Technical specification
  • Unique ref.scion-trinity-electric-fireplace
  • Collection setFireplaces
  • CollectionElectric Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 11
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States