True Single-Sided Indoor Gas Fireplace
Heat & Glo

True Single-Sided Indoor Gas Fireplace

Rustic elegance as big as your space

Big interiors need a big fireplace. The True gas fireplace sets the standard in a traditional masonry style. Warm up the good times with the largest view in its class and serious heat. Truly extraordinary.

Features

ANTI-REFLECTIVE GLASS

Provides a clear, distinctive view with virtually invisible glass that reduces glare by 89% over ceramic glass.

DIRECT VENT TECHNOLOGY

Removes any fumes or combustion exhaust efficiently and effectively from your home.

FLUSH HEARTH

Creates a traditional look where the fireplace floor is flush with the hearth or the room floor.

HIGH DEFINITION LOGS

Creates incredibly natural-looking logs with intricate detail and carefully chosen materials.

Specification
  • ModelTRUE 36 Gas Fireplace - DVTRUE 42 Gas Fireplace - DVTRUE 50 Gas Fireplace - DV
    Framing Width59-1/2"65-9/16"73-9/16"
    Framing Depth24"24"24"
    Framing Height56"61"65"
    BTU/hr Input28,000 - 45,50030,500 - 55,50036,000 - 65,000
    Viewing Area35-7/8 x 31-1/16"41-7/8 x 36-1/16"49-7/8 x 40-1/16"
Technical specification
  • Unique ref.true-gas-fireplace
  • Collection setFireplaces
  • CollectionGas Fireplaces
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 15
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States