Depolluting asphalt - i.active CARGO

Constructive solution with photocatalytic activity (decontamination) for ultra-resistant asphalt pavements.

i.active CARGO is a cementitious mix based on the TX Active® technology and admixtures, specifically designed for achieving bituminous pavements with high mechanical performance and activated by photocatalysis, the product shows depolluting properties, helping to reduce the air pollution/contamination.

i.active CARGO is mixed with water, obtaining a self-percolating slurry, to fill open graded asphalts to obtain semi-rigid pavements.
Thanks to the special formulation of this smooth and high-flow grout, you can obtain
pavements with high punching shear resistance, through percolation in open graded asphalts where the interconnected void content varies from 18 to 22%, even up to 30%.

i.active CARGO can be easily pumped and percolated can penetrate the full layer depth of asphalt with a high void content without the need for mechanical vibration. No construction joints are required to control shrinkage. The combination "open graded asphalt + i.active CARGO" allows obtaining monolithic floors with the same characteristics and roading comfort as bituminous asphalt and, in addition, compressive strength of a concrete pavement, an ultraresistant pavement. It also provides high chemical resistance, e.g. to solvents and hydrocarbons.
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Spain
Portugal