Natural pavements - i.pro STABEX

Natural soil stabilizer for roads and paths.

i.pro STABEX is an ecological product, composed of natural hydraulic lime and a mineral hydraulic binder. Its use allows the improvement and stabilization of soils in a natural way.
Natural hydraulic lime drops water content of the soil, flocculates clays, eases compaction and waterproofs the soil while maintains a sufficient porosity that allows it to "breath". The hydraulic binder improves its mechanical properties, increases the bearing capacity and thus allows a rapid circulation.

- i.pro STABEX avoids the presence of dust in summer, as well as mud and ruts in winter, on roads and sidewalks
- i.pro STABEX guarantees excellent ride comfort whatever the seasons.
- i.pro STABEX preserves both the appearance and the color of the treated soils and sands, respecting the native varieties, thus preserving their natural appearance.
- i.pro STABEX provides simple and easy maintenance of the floors, allowing to perform the same with a simple raking of the ground. It also reduces the growth of weeds.
- i.pro STABEX is reversible. In case of a partial treatment, the soil can be remixed with the product and, after a new compaction, it will return to its original state.
- i.pro STABEX provides a high resistance to erosion (even on gentle slopes) thanks to a high cohesion of the material.
- i.pro STABEX limits the shrinkage due to its slow setting and hardening. When dosage over 6% in mass, for a most resistant pavement, it is recommend the use of fibers and ask to the product technical assistant of your area
- i.pro STABEX allows to repair the problems of durability which appear with other stabilization systems, regardless of the size of the area to be restored, from small patches to large surfaces.
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Spain
Portugal