Publish your products
Flow30 heat recovery ventilator
Flow30 heat recovery ventilator
    Helty

    Flow30 heat recovery ventilator

    Helty Flow30 is the most accessible wall-recessed decentralised HRV in the range, specifically designed to provide effective basic ventilation at reduced costs. It is the ideal solution to optimise site operations and simplify system planning in projects that require economies of scale and streamlined installation processes.

    Flow30 simplifies ventilation management through a pre-defined configuration, with essential functions and only two operating speeds. Ideal for rooms up to 30 m², Flow30 offers a reliable and cost-effective alternative to ducted systems, ensuring superior acoustic insulation and air filtration performance compared to push-pull solutions. Installable using the setup only and completable at a later stage with the HRV unit and ABS cover, Flow30 also provides effective protection against mould and humidity.

    Flow30 allows the choice between sensible or enthalpy heat exchangers, adapting to climatic conditions and the specific requirements of the ventilated space. Two technologies designed to ensure indoor comfort and promote healthier indoor environments.

    Technical specification
    • Unique ref.Flow30
    • TypeObject (single object)
    • Date of publishing2026-03-09
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Recovery

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit