Publish your products
HENRY® 1171N SURELOCK™
HENRY

HENRY® 1171N SURELOCK™

HENRY® 1171N SureLock is a high-solids, acrylic-urethane adhesive used for almost all types of interior wood flooring that are recommended for glue-down installations. HENRY 1171N is extremely moisture resistant and has excellent ultimate bond strength while maintaining the elongation characteristics necessary to allow for some wood movement.  

Key Features 

High solids
Acrylic-Urethane
Excellent initial grab
Fast strength development
High ultimate bond strength & elongation
Enhanced moisture & alkali resistance
Anti-microbial product protection 

Standards
SystemOne
Greenline
HENRY’S Best 10-Year


Specification
  • Flooring Type 
    Solid Wood 
    Engineered Wood Plank  
    Cork Sheet Underlayment  
    Thin-gauged Solid Wood 
    Parquet  
    Parquet  U-Notch 

    Shelf life is one year, if unopened. VOC: 25 g/L

Technical specification
  • Unique ref.henry-1171N
  • Product familyFlooring Adhesive
  • Product groupResilient
  • TypeObject (single object)
  • Date of publishing2020-09-02
  • Edition number1
Related
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Flooring

Region availability

North America
United States