We are using cookies to provide our services

By using our services you agree to our use of cookies

;

HENRY® 440 Cove Base Adhesive

Unique ref.: henry-440
Brand: HENRY
Product family: Flooring Adhesive
Product group: Vinyl Adhesive
Date of publishing: 2019-08-24
Edition number: 1
Type: Object (single object)
Download (9)

HENRY® 440 Cove Base Adhesive is a high-performance wet-set adhesive for installing rubber and vinyl cove base.

 Key Features

  • Aggressive initial grab
  • No open time required
  • Plasticizer migration resistant
  • Easy cleanup with water
  • Easy to use, easy to trowel
  • Zero VOC

Cove Base
Sawtooth D=1/8″, W=1/8″, A=1/8″
2 1/2″ (63.5 mm) Cove Base
310 – 340 lin. ft. / gal.; 77 – 85 lin. ft. / qt.; 25.27 lin. m/L

4″ (10 cm) Cove Base
220 – 240 lin. ft. / gal.; 55 – 60 lin. ft. / qt.; 17.7-19.3 lin. m/L

6″ (15.24 cm) Cove Base
165 – 180 lin. ft. / gal.; 41 – 45 lin. ft. / qt.; 13.2 – 14.5 lin. m/L

Tube Applications
50 lin. ft. (15.24 lin. m) per 30 oz. Cartridge
(3) 1/8″ / 3.2 mm Beads (Standard for 4″ / 10 cm Cove Base)

Shelf life is 1 year, if unopened.
VOC: 0 g/L


Material main: Other
Material secondary: Vinyl
Designed in: United States
Manufactured in: United States

BIMobject Category: Flooring - Flooring
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 2.0 Code: PR-56-72
Uniclass 2.0 Description: Resilient Floor Coverings
Uniclass 2015 Code: Pr_35_57_71
Uniclass 2015 Description: Resilient floor coverings
NBS Reference Code: 56-72
NBS Reference Description: Resilient Floor Coverings
CSI MasterFormat 2014 Code: 09 65 00
CSI MasterFormat 2014 Title: Resilient Flooring
OmniClass Number: 23-15 17 15
OmniClass Title: Resilient Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1871725&tabidx=education&company=Henry+Company&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved