Publish your products
HENRY® 695 High RH Vinyl Flooring Adhesive
HENRY® 695 High RH Vinyl Flooring Adhesive
    HENRY

    HENRY® 695 High RH Vinyl Flooring Adhesive

    HENRY® 695 is a premium, high-strength adhesive for the permanent installation of vinyl-backed flooring. HENRY 695 generates high, ultimate bond strength as both a wet-set and a pressure-sensitive adhesive, plus it delivers excellent initial grab and early bond strength for pressure-sensitive installations.

    Key Features
    Moisture-resistant up to 95% RH
    Ideal for the installation of LVT, plank and vinyl-backed sheet flooring
    4-hour working time
    Use as a pressure-sensitive or wet-set adhesive
    Excellent plasticizer migration resistance
    Solvent-free, low odor and low emissions
    Antimicrobial product protection
    Standards
    SystemOne
    Greenline
    HENRY’S Best 10-Year

    Specification
    • Flooring Type Vinyl tile, vinyl plank, vinyl-backed sheet flooring and fiberglass-reinforced sheet vinyl flooring All Substrates Sq.-Notch, 1/16” D x 1/16” W x 1/16” A Up to 1,000 sq. ft. per 4 gal.; Up to 92.9 sq. m per 15 L Up to 250 sq. ft. / gal.; Up to 23.2 sq. m / 3.79 L Up to 62.5 sq. ft. / qt.; Up to 5.8 sq. m / 946 mL Up to 6.13 sq. m / L Alternate Trowel for Extremely Flat Substrates (Minor surface imperfections, such as trowel marks or pitting, must not exceed the 1/32″ height of the adhesive trowel ridge.) U-Notch, 1/32” D x 1/16” W x 5/64” A 900 – 1,100 sq. ft. per 4 gal.; 82.5 – 100.5 sq. m per 15 L 225 – 275 sq. ft. / gal.; 20.9 – 25.5 sq. m / 3.79 L 56 – 69 sq. ft. / qt.; 5.2 – 6.1 sq. m / 946 mL 5.5 – 6.7 sq. m / L Shelf life is 1 year, if unopened. VOC: 2.3 g/L, SCAQMD 1168
    Technical specification
    • Unique ref.henry-695
    • Product familyFlooring Adhesive
    • Product groupVinyl Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-24
    • Edition number1
    Related
    • Material mainOther
    • Material secondaryVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71
    • Uniclass 2015 DescriptionResilient floor coverings
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 15 13
    • OmniClass TitlePlastic Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit