Set your location and language to prioritise localised information. Continue
HENRY® 971 Plankpro
HENRY

HENRY® 971 Plankpro

HENRY® 971 PlankPro™ is a one-part, moisture-cured, urethane wood adhesive designed for the installation of all manufacturers’ solid wood plank and strip (up to 1/2″ thick), wood parquet and engineered wood plank and strip in commercial and residential applications.  

Key Features 

Moisture resistant
Non-slump formula
Extremely versatile
Use for all installation of all manufacturers’ wood flooring
Contains no water
Will not cause warping or peaking
Long working time
Allows for product repositioning
Excellent bond strength
Perfect for commercial and residential solid wood flooring applications
Excellent initial tack
Holds flooring securely during installation
One-part product
Easy to use, no mixing
Easy cleanup using mineral spirits
Saves time 

Standards 

SystemOne
Greenline
HENRY’S Best 10-Year



Specification
  • Flooring Type 

    Engineered Plank and Strip, Solid Wood and Plank Strip 

    Wood Parquet  

    Shelf life is 1 year, if unopened. VOC: 65 g/L, calculated SCAQMD 1168

Technical specification
  • Unique ref.henry-971
  • Product familyHenry® Flooring Adhesives
  • Product groupWood
  • TypeObject (single object)
  • Date of publishing2020-09-08
  • Edition number1
Related
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Flooring

Region availability

North America
United States