Publish your products
Bar fence Orpheus
Bar fence Orpheus
Bar fence Orpheus
    Heras

    Bar fence Orpheus

    4.1 out of 5 stars4.1(9 reviews)

    This fence combines modern style with durability and safety. The vertical, round bars are welded firmly to the lower and upper beams to form an impregnable barrier (the maximum gap between the bars is 110 mm). The rounded surface of the upper and lower beams prevents moisture and dirt accumulation.

    Lower fencing has a black plastic safety cap on each bar to prevent injury. Special hanging pockets are available for uneven terrain and small dividing lines (ditches and ditches).

    This fully welded fence is supplied in heights up to 2430 mm, and is available in a hot-dip galvanized or pre-galvanized version with a powder coating in RAL colours.

    The panels are attached to solid, square uprights (with or without base plate) using extra strong blind connections (or optional brackets). This enables flexible integration into customer-specific solutions.

    • Attractive, unique look
    • Safe and sustainable
    • Sliding and swing gates available in the same design
    • Pre-galvanized with powder coating or optionally hot dip galvanized without or with powder coating
    Specification
    • • Category: Landscaping - Fencing

      • Material: Steel

      • Name: Orpheus

      • Nominal Height: 935 - 2400

      • Nominal Width: 2300

    Technical specification
    • Unique ref.Fence-Orpheus
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)2400
    • Width (mm)2360
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • CSI MasterFormat 2014 Code32 31 19
    • CSI MasterFormat 2014 TitleDecorative Metal Fences and Gates
    • OmniClass Number23-11 25 19 17
    • OmniClass TitleOrnamental Metal Fences

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom