Publish your products
Wiki bi-foldig gate, double leaf
Wiki bi-foldig gate, double leaf
    Heras

    Wiki bi-foldig gate, double leaf

    The Wiki folding gate is one of Heras’ s high-speed bi-folding gates. Thanks to its design and construction, it is ideal for facilities and entrances with limited space, where installing a sliding gate is simply not an option. The smart design, combined with reliable and high-quality gate automation, ensures quick opening and closing, making Heras folding gates a suitable choice even for high-traffic areas with frequent passage.

    The gate is fully assembled before dispatch from the factory.

    It features a unique hinge solution and customized gate automation for safe operation, even in harsh conditions such as low temperatures, snow, and ice.

    The automatic folding gate is optimized for high-traffic areas with frequent use. Thanks to the self-locking electromechanical

    motors combined with a mechanical top catch, the gate remains securely closed even in the event of a power failure.

    Specification
    • • Category: Speedgates/Bi-folding gates

      • Voltage: 230VAC, 10A, 1 phase, 

      • Finish: Galvanised (hot dip) or Galvanised (hot dip) and powder coating (80 μm thick; 80 buchholz hardness)

      • Gate leaf infill: 

      - Vertical square 30 x 30 mm (rotated 45 degrees). Center-to-center distance: 142 mm
      - Vertical square 30 x 30 mm (flat). Center-to-center distance: 130 mm
      - Vertical round 30 mm. Center-to-center distance: 130 mm
      - Welded mesh Pallas 868.

      • Maintenance: Maintenance advise every 6 months or 50.000 cycli

      • Material: Steel

      • Nominal Height: 2000 - 2300 - 2500 - 3000 mm

      • Nominal Width: 4000 - 4500 - 5000 - 5500 - 6000 mm

    Technical specification
    • Unique ref.Folding-gate-Wiki
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)3000
    • Width (mm)6000
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_30
    • Uniclass 2015 DescriptionFolding gate systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 15 19
    • OmniClass TitleFolding Gates

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom