Publish your products
Sliding gate Delta (double leaf)
Sliding gate Delta (double leaf)
Sliding gate Delta (double leaf)
    Heras

    Sliding gate Delta (double leaf)

    4.4 out of 5 stars4.4(17 reviews)

    This single or double leaf sliding gate boasts the latest technology and has been successfully tested for all relevant safety norms (EN and BS).

    The gate frame is square hollow section steel with a choice of vertical square bar (Pegasus) or round bar (Heracles/Atlas). Available in a wide range of widths and heights, the cantilever design has no exposed ground track or wheels to get blocked by dirt or snow. This guarantees trouble-free open/close movements and reduces maintenance.

    The main gate transport beam is lightweight aluminum, and the complete construction is perfectly counterbalanced to allow easy manual or motor-driven operation. All gate surfaces are extremely robust with high quality galvanized or powder coated finishes (in a wide choice of colours).

    Ideal for harbour entrances, plus busy industrial and commercial locations where a wide entrance is required.

    • Plug-and-Play for easy installation and operation
    • Lightweight and low maintenance design
    • Very wide opening width (maximum 19 metres)
    • Easily integrated with security options
    • Robust steel frame with choice of colour and
      vertical bar infill
    Specification
    • • Category: Sliding Gate

      • Voltage : 230

      • Supply Phase: 1

      • Frequency: 50/60

      • Maintenance: Maintenance advised every 12 months or 30,000 cycles

      • Expected Life: 200000 cycles

      • Material: aluminium and steel

      • Name: Delta

      • Nominal Height: 1000 - 2500

      • Nominal Length: 3087 - 9337

      • Warranty Description: 1 year

      • Warranty Duration Labour: 1 year

      • Warranty Duration Parts: 1 year

      • Warranty Duration Unit: 1 year

    Technical specification
    • Unique ref.Sliding-gate-Delta-double-leaf
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)2500
    • Width (mm)19000
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_80
    • Uniclass 2015 DescriptionSliding gate systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 15 15
    • OmniClass TitleSliding Gates

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom