Publish your products
Sliding gate uGate 10 m Single leaf
Sliding gate uGate 10 m Single leaf
Sliding gate uGate 10 m Single leaf
Sliding gate uGate 10 m Single leaf
    Heras

    Sliding gate uGate 10 m Single leaf

    Heras uGate sliding gate provides high security protection and wide opening dimensions. A single gate can give a free opening dimension of 12 meters, while a double gate can give a free passage width of up to 24 meters. uGate is available in heights from 1.8 to 2.5 meters. The strong and lightweight, cantilevered design of aluminum eliminates the need for wheels or tracks that can be blocked by dirt or snow. This electrically driven gate is available with Heracles or Atlas filling with a RAL powder-coated finish.

    uGate is CPR, DoP and EN certified and can be integrated with access control and security options, making it the perfect option for ports, high-risk areas, airports, transport and distribution centers and military facilities.

    Specification
    • • Category: Sliding Gates

      • Voltage : 230

      • Supply Phase: 1

      • Frequency: 50/60

      • Maintenance: Maintenance advised every 12 months or 30,000 cycles

      • Expected Life: 200000 cycles

      • Material: aluminium

      • Name: uGate

      • Nominal Height: 1800 - 2500

      • Nominal Length: 7084 - 12079

      • Warranty Description: 1 year

      • Warranty Duration Labour: 1 year

      • Warranty Duration Parts: 1 year

      • Warranty Duration Unit: 1 year

    Technical specification
    • Unique ref.Sliding-gate-uGate-100
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)2500
    • Width (mm)10000
    Related
    • Material mainAluminum
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_80
    • Uniclass 2015 DescriptionSliding gate systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 15 15
    • OmniClass TitleSliding Gates

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom