Publish your products
Swing gate Euro 2 Heracles - double extended post
Swing gate Euro 2 Heracles - double extended post
Swing gate Euro 2 Heracles - double extended post
Swing gate Euro 2 Heracles - double extended post
Swing gate Euro 2 Heracles - double extended post
    Heras

    Swing gate Euro 2 Heracles - double extended post

    The Euro 2 is a versatile swing gate and very suitable for securely closing off access to your site. The 180° opening gate with a maximum passage of 10 meters offers plenty of space for vehicles and pedestrians. With its hard-to-force lock, the Euro 2 stands for optimum security. The wide choice of accessories, infills, possible widths and heights means that the Euro 2 swing gate always meets your specific needs.

    This makes this gate extremely suitable for commercial buildings, office buildings, educational institutions, parking garages and sports clubs. The gate is easy to adapt to many security needs. Read more in the brochure about the different locks, styles and expansion options.

    Specification
    • • Category: Swing Gate

      • Duration Unit: Maintenance advised every 12 months

      • Expected Life: 100000 cycles

      • Material: Steel

      • Name: Euro 2

      • Nominal Height: 1000 - 2500

      • Nominal Length: 1935 - 10035

      • Warranty Description: 1 year

      • Warranty Duration Labour: 1 year

      • Warranty Duration Parts: 1 year

      • Warranty Duration Unit: 1 year

    Technical specification
    • Unique ref.Swing-gate-Euro-2-Heracles-double-extended
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)2500
    • Width (mm)10000
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_37
    • Uniclass 2015 DescriptionHinged gate systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 15 17
    • OmniClass TitleSwinging Gates

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom