Publish your products
Bar fence Heracles
Bar fence Heracles
Bar fence Heracles
Bar fence Heracles
    Heras

    Bar fence Heracles

    This fence combines a classic style with durability and safety. Vertical round bars are welded securely between top and bottom rails to form an impassable and secure barrier (the bar diameters vary depending on the fence height to provide maximum strength). The upper surface of the top and bottom rails is rounded to prevent moisture and dirt collecting. A serrated strip is welded along the top rail of high fences to prevent climbing.

    This attractive fence is ideal for high-visibility commercial and industrial locations.

    • Elegant design for high profile locations
    • Easily combined with entrance gates and detection systems
    • Secure and suitable for all terrains
    • Serrated strip topping prevents climbing
    • Surfaces are resistant to moisture and dirt
    Specification
    • • Category: Landscaping - Fencing

      • Material: Steel

      • Name: Heracles

      • Nominal Height: 740 - 2400

      • Nominal Width: 2360

    Technical specification
    • Unique ref.bar-fence-heracles-200-250
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2025-01-09
    • Edition number1
    • Height (mm)2400
    • Width (mm)2360
    Related
    • Material mainPowder coated steel
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • CSI MasterFormat 2014 Code32 31 19
    • CSI MasterFormat 2014 TitleDecorative Metal Fences and Gates
    • OmniClass Number23-11 25 19 17
    • OmniClass TitleOrnamental Metal Fences

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom