Publish your products
Heras Traffic Barrier XL2, XXL
Heras Traffic Barrier XL2, XXL
Heras Traffic Barrier XL2, XXL
Heras Traffic Barrier XL2, XXL
Heras Traffic Barrier XL2, XXL
    Heras

    Heras Traffic Barrier XL2, XXL

    The Heras Traffic Barrier range is a range of barriers for controlling (intensive) traffic flows. Barrier drives have low energy consumption yet provide sufficient power for fast opening and closing of barriers with a maximum arm length of 10 meters. The drive is housed in an attractively designed aluminum housing. This ensures your barrier looks sleek and solid.

    Technical specification
    • Unique ref.HTB-XL2-XXL
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2024-11-07
    • Edition number1
    • Height (mm)1165
    • Width (mm)360
    • Depth (mm)435
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inGermany
    • Weight Net (Kg)105
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Road Accessories
    • IFC classificationElectrical Element
    • ETIM CodeEC003588
    • ETIM NameTraffic management/road signage
    • Uniclass 2015 CodePr_40_70_22_06
    • Uniclass 2015 DescriptionBarrier parking control units
    • CSI MasterFormat 2014 Code01 55 00
    • CSI MasterFormat 2014 TitleVehicular Access and Parking
    • OmniClass Number23-39 11 11
    • OmniClass TitleTraffic Safety Barriers and Protections

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit