Publish your products
heroal D 72, inward opening
heroal D 72, inward opening
heroal D 72, inward opening
heroal D 72, inward opening
heroal D 72, inward opening
heroal D 72, inward opening
    heroal

    heroal D 72, inward opening

    Object door system for highly frequented entrance areas

    The heroal D 72 door system combines functional versatility with many types of opening and heroal’s typical performance features. All common types of opening, incl. tested escape and emergency routes (as per DIN EN 179/1125), automatic door systems, finger guard doors and burglar-resistant doors – with emergency exit door function as well – can be realised with the tested and certified heroal system.

    Specification
    • System Dimensions and Performance Features

      » Installation depth: 72/82 mm
      » Variable view widths: frame 60–250 mm, casement 56–124 mm, cross bars 70–254 mm
      » Max. glass/filling thickness: frame up to 54 mm, casement up to 68 mm (glass) and 92 mm (infill panel)
      » Air permeability: class 4
      » Tightness against driving rain: 6A
      » Heat insulation: UD >1.0 W/m²K
      » Soundproofing class: 1–3
      » fulfils all requirements of the current EnEV 2016
      » certified burglary resistance up to resistance class RC 3 for profile, fitting and infill technologies
      » proof of emergency exit door approval (CE label)
      » 3-chamber profile system features great heat insulation
      » patented warp-resistant profile compound

      Configuration Options and Design

      » Types of opening: single and multiple-part swing doors with side sections and transom windows, push-pull, half-swing, French window and automatic doors
      » single- and multi-piece elements with side section or transom window as round, stitched and wicker arches
      » fully framed casement, with base profile, infill panel covering the frame on one or both sides
      » fastening options for attaching infill panels using conventional adhesive technology or innovative reversible infill panel fastening
      » casement options can be flush-mounted or recessed on the inside and outside
      » System-compatible window system: heroal W 72
      » can be integrated in the curtain wall system heroal C 50 and C 50 HI
      » colour design with high-quality heroal hwr powder coating

    Technical specification
    • Unique ref.heroal_D_72_inward_opening
    • Product familyDoor systems
    • Product groupheroal highly insulated 3-chamber profile system
    • TypeObject (single object)
    • Date of publishing2018-12-14
    • Edition number2
    • Height (mm)3000
    • Width (mm)1400
    • Depth (mm)72
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_25
    • Uniclass 2015 DescriptionDoorset systems
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit