Publish your products
heroal D 92 UD
heroal D 92 UD
heroal D 92 UD
heroal D 92 UD
    heroal

    heroal D 92 UD

    The versatile and high-performance front door system

    The heroal D 92 UD stands out thanks to its intuitively recognizable operability and adaptive design. With its modular construction, the system offers many design options. Appearance and performance characteristics can easily be adjusted to suit users’ changed capabilities or new requirements. That has no impact on the system’s excellent performance features or functional operability.

    Specification
    • System Dimensions and Performance Features

      » Installation depths: 92/92 mm
      » Variable view widths: frame 85–120 mm, cross bars 94–120 mm, casements 56–85 mm
      » Max. glass/filling thickness: frame up to 70 mm (glass ) and 92 mm (infill panel), casement up to 70 mm (glass) and 92 mm (infill panel)
      » Air permeability: class 4
      » Tightness against driving rain: class 9A
      » Heat insulation: UD ≥ 0.7 W/m²K
      » fulfils all requirements of the current EnEV 2016
      » ift passive house certified
      » certified burglary resistance up to resistance class RC 3 for profile, fitting and infill technologies
      » 3-chamber profile system features great heat insulation
      » sealing technology for frames and casements with cornercured sealing frames meet the highest requirements placed on element tightness
      » corner-cured seal frames for all element sizes in very short delivery times


      Configuration Options and Design

      »Types of opening: one-piece, opening inward with side section and transom window
      » single- and multi-piece elements with side section or transom window as round, stitched and wicker arches
      » continuous casement frames, profile and design options for infill panels, one- and double-sided flush-mounted casementenclosing infill
      » fastening options for infill panels with conventional adhesive technology or innovative reversible heroal infill panel fastening
      » design freedom for side sections thanks to the integration of infill panels and casement-enclosing infills
      » threshold solutions for new buildings (barrier-free) and renovations
      » colour design with high-quality heroal hwr powder coating

    Technical specification
    • Unique ref.heroal_D_92_UD
    • Product familyDoor systems
    • Product groupheroal highly insulated 3-chamber profile system
    • TypeObject (single object)
    • Date of publishing2019-03-29
    • Edition number3
    • Height (mm)2500
    • Width (mm)1400
    • Depth (mm)92
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_25
    • Uniclass 2015 DescriptionDoorset systems
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit