Publish your products
heroal D 93 FP
heroal D 93 FP
heroal D 93 FP
heroal D 93 FP
heroal D 93 FP
heroal D 93 FP
heroal D 93 FP
    heroal

    heroal D 93 FP

    heroal FireXtech D 93 FP EI 30CE-certified fire protection system

    The CE-certified fire protection system heroal D 93 FP offers planners, architects and fabricators a system solution for inside and outside use in commercial and residential construction. The filled system meets the classification El 30 and has a design depth of 93 mm. It can immediately be further processed; there is no need for additional preparations of the profile system. The higher classification classes El 60 and El 90 can be met by just a few additional steps. Thanks to the supply within a certified standard manufacturing network, the low profile weights, the clamp-on fitting options and the easy processing without the need for special tools, the manufacturing times for fabricators are significantly reduced. The system is rounded off by heroal’s hwr powder coating, its harmonious design, U-values meeting the requirements of the EnEV, the German Energy Conservation Ordinance, and installation variants offering full accessibility.

    Specification
    • Fire Protection System for Europe

      heroal FireXtech D 93 FP is a CE-certified fire protection system, cha-racterized by its modular design, short processing times and excellent static features. The system offers fire protection planners, architects and fabricators a system solution for inside and outside use in both commercial and residential construction. With its 93 mm design depth, the filled fire protection system heroal FireXtech D 93 FP can be pro-cessed directly, any additional preparations of the profile system are not required.

      » certified heroal manufacturing network, design depth 93 mm
      » modular system design – one system for EI 30, EI 60 and EI 90
      » no inserts of interior and exterior facings for EI 30
      » basic classification EI 30
      » only some add-ons necessary to meet EI 60 and EI 90 requirements
      » uniform gap size of 7 mm for DIN EN 179 / DIN EN 1125 for general elimination of constraint forces
      » certified outside use of door and glazing
      » continuous heroal threshold systems including zero barrier with retractable sealant
      » use of tried and tested drainage system heroal DS

    Technical specification
    • Unique ref.heroal_D_93_FP
    • Product familyDoor systems
    • Product groupheroal highly insulated 3-chamber profile system
    • TypeObject (single object)
    • Date of publishing2022-07-21
    • Edition number1
    • Height (mm)3000
    • Width (mm)1450
    • Depth (mm)93
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_25
    • Uniclass 2015 DescriptionDoorset systems
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit