Publish your products
heroal VS Z
heroal VS Z
heroal VS Z
heroal VS Z
heroal VS Z
heroal VS Z
    heroal

    heroal VS Z

    Anti-glare coating, versatile range of applications

    The heroal VS Z is an innovative zip screen system, which is mounted in front of the window. Depending on the type of fabric, translucent or opaque sun protection can be created that significantly reduces the amount of solar radiation without too much loss of daylight. Thanks to the extensive variety of colours, the system offers maximum flexibility and a wide variety of design options for use on buildings. The heroal VS Z is used for private, edium and large building projects and is particularly suitable for use in schools, office buildings and residential buildings. In combination with the heroal C 50 curtain wall system, partial or full integration into the curtain wall is also possible.


    Energy efficient full shading

    The application-versatile heroal VS Z consists of a translucent fabric, which, by reflecting sunlight, reduces it by up to 75% without having to forego natural daylight. At the same time, UV radiation is filtered by up to 98%.* For special applications, the use of darkening textiles is possible with the heroal VS Z. The system thus guarantees a pleasant climate on hot days and allows for the regulation of room atmosphere. At the same time the heroal VS Z provides optimum anti-glare, privacy and heat protection. The sun protection system enables savings to be made in cooling and heating costs, as the heat input can be individually adjusted as required.
    * according to choice of fabric

    Specification
    • Easy installation of the highly weather-resistant system

      The heroal VS Z meets the constantly growing demand for sun protection and more than complies with the requirements of offering sun protection irrespective of the wind, and with the ability to provide shade for large areas. The innovative sun protection system achieves a very good wind resistance class. Only at wind velocities exceeding 145 km/h does the curtain need to be retracted. Thanks to the low coil diameters of the fabric, installation in boxes with small dimensions is possible without any problems. For example, a window height of
      3 × 3 metres only requires a box with a height of 95 mm. Planners, building owners and heroal partners benefit from the simple installation and the long service life of the system.

      Other system advantages:
      » Shade areas up to 5 metres wide and areas of 15 m2 are possible
      » Particularly weatherproof and low-maintenance
      » Guide of the textile through a zipper attached to the cloth
      » Driven by electronically controlled motors
      » Shutter control via manual button or radio possible
      » heroal VS Z can be integrated into intelligent building control systems
      » It is possible to install obstacle detection, which stops the curtain when it encounters resistance

      The heroal VS Z sun protection system with its new heroal FME VS Z HC N box system offers the right answer to any possible design questions. In addition, the semi-circular design ensures optimal light.

      Our established, extensive portfolio of guide rails and spacers is also available. For box sizes 95, 105 and 125 mm, versatile installation and application options are possible, in the familiar slim heroal Design.

    Technical specification
    • Unique ref.heroal_VS_Z
    • Product familyFacade systems
    • Product groupheroal facade awnings
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number2
    • Height (mm)5000
    • Width (mm)5000
    Related
    • Material mainFabric
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_05
    • Uniclass 2015 DescriptionAwnings
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-17 21 11 11 21
    • OmniClass TitlePowered Awnings
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit