Publish your products
HESCO MIL 7 Earth Filled Defensive Barrier
HESCO MIL 7 Earth Filled Defensive Barrier
HESCO MIL 7 Earth Filled Defensive Barrier
HESCO MIL 7 Earth Filled Defensive Barrier
HESCO MIL 7 Earth Filled Defensive Barrier
HESCO MIL 7 Earth Filled Defensive Barrier
HESCO MIL 7 Earth Filled Defensive Barrier
    Hesco

    HESCO MIL 7 Earth Filled Defensive Barrier

    MIL 7

    The original earth-filled defensive barriers

    Its unrivalled innovative design has safeguarded personnel, vehicles, equipment, facilities and other critical assets for governments, the military and humanitarian and civilian operations for over two decades.

    MIL CAN BE USED FOR:

    • DEFENSIVE WALLS
    • FORWARD OPERATING BASES
    • ACCOMMODATION BUNKERS
    • PERIMETER SECURITY
    • BLAST AND BALLISTIC PROTECTION
    • COMMAND & CONTROL CENTRES
    • TRAINING GROUNDS & SHOOT HOUSES
    • MILITARY COMPOUNDS
    • AMMUNITION STORAGE
    • EXPLOSIVE TRAVERSES
    • VEHICLE CHECK POINTS
    • HOSTILE VEHICLE MITIGATION
    Specification
    • Geotextile -lined welded mesh barrier coated to ASTM A 856. All wires conform to BS EN 10218-2:2012, Zinc-Aluminum coatings are to BS EN 10244-2:2009, where appropriate. The geotextile is a heavy-duty, non-woven, permeable, polypropylene fabric, available in either beige or green color.

    Technical specification
    • Unique ref.hesco-mil-7b-cl
    • Product familyHESCO
    • Product groupMIL Units
    • TypeObject (single object)
    • Date of publishing2026-03-04
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited Kingdom
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit