Publish your products
17 Low-Profile Wrap

17 Low-Profile Wrap

Features

  • Low-profile wrap-around provides uniform downward light distribution and subtle side illumination
  • Shallow depth provides low-profile appearance
  • Mounts easily as a single fixture or in continuous row installations
  • Diffuser is secured continuously along luminaire sides
  • Wireway is accessible without the use of tools
  • High-performance up to 141 lm/W
  • 2', 4', and 8' lengths available
  • Variety of mounting options for surface or suspended applications
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specification
  • LED

    • Housing
      • 20-gauge die-formed C.R.S. End plates constructed of 19-gauge die-formed C.R.S.
    • Shielding
      • Frosted prismatic acrylic diffuser with 15% DR additive, .100″ nominal thickness. Prismatic bottom and continuous wrap sides.
    • Finish
      • 92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.
    • Electrical
      • High-quality mid-power LED boards. L80 > 72,000 hours per IES TM-21. 50/60 Hz constant current driver.
    • Mounting
      • Surface or suspended.
    • Listings
      • cCSAus certified as luminaire suitable for dry or damp locations.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      • Request certification at hew.com/buy-american.
    • Warranty
      • 5-year limited warranty, see details

    TLED

    • Housing
      • 20-gauge die-formed C.R.S. End plates constructed of 19-gauge die-formed C.R.S.
    • Shielding
      • Frosted prismatic acrylic diffuser with 15% DR additive, .100″ nominal thickness. Prismatic bottom and continuous wrap sides.
    • Finish
      • 92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.
    • Electrical
      • Prewired for Type B, single or double end, non-shunted LED tubes, lamps by others. Refer to lamp manufacturer's specifications for additional requirements.'
    • Mounting
      • Surface or suspended.
    • Listings
      • UL/CUL listed as LED surface luminaire suitable for dry or damp locations.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      • Request certification at hew.com/buy-american.
    • Warranty
      • 5-year limited fixture warranty, see details
Technical specification
  • Unique ref.17-low-profile-wrap
  • Product familyIndoor Luminaires
  • Product groupDownlights
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States