Publish your products
4LDR 4" Lite Downlight – Round
4LDR 4" Lite Downlight – Round
4LDR 4" Lite Downlight – Round
4LDR 4" Lite Downlight – Round
4LDR 4" Lite Downlight – Round
4LDR 4" Lite Downlight – Round

    4LDR 4" Lite Downlight – Round

    Features

    • Simple and quick installation in new construction or remodel applications
    • Rated for direct contact with insulation
    • Heavy-duty mounting springs secure fixture
    • High efficacies up to 120 lm/W for greater energy savings
    • Top diffuser in trim enhances uniformity and minimizes glare
    • Low UGR meets LEED and WELL requirements
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
      Specification
      • Heat Sink: 

        • Aluminum.

        Trim: 

        • Low-iridescent anodized aluminum with 1/2″ standard flange and diffuse polycarbonate lens at top of open reflector. Semi-specular finish standard.

        Electrical: 

        • High-quality mid-power LED boards. L70 >70,000 hours. 25ºC max ambient operating temperature. 50/60 Hz constant current driver.

        Mounting: 

        • Recessed. 20 ga. galvanized steel mounting pan for new construction. Remodel kit option includes receiver bracket hardware. Compatible with ø5″ ceiling cutout. Heavy-duty mounting springs accommodate ceiling thicknesses from 1/2″ - 2-1/2″. Provided with 15″ plenum-rated cable. New construction mounting pan accessory available. For remodel installations, the minimum plenum height from the top of 5/8″ sheetrock is 6-1/4″. Weight 2.25 lbs.

        Listings

        • cCSAus conforms to UL STD 1598; Certified to CAN/CSA STD C22.2 No. 250.0.
        • Suitable for wet location under covered ceiling.
        • IC-rated for direct contact with insulation standard (must specify I mounting for L30 lumen stop).
        • City of Chicago Environmental Air approved when specified with CP option.
        • Complies with ASTM-E283 when specified with ATH option.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american

        Warranty

          • 5-year limited warranty, see details
        Technical specification
        • Unique ref.4ldr-4-lite-downlight-round
        • Product familyIndoor Luminaires
        • Product groupDownlights
        • TypeObject (single object)
        • Date of publishing2026-04-10
        • Edition number1
        Related
        • Material mainMetal
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryLighting - Ceiling Mounted
        • IFC classificationLight Fixture
        • Uniclass 2015 CodeEF_70_80
        • Uniclass 2015 DescriptionLighting
        • CSI MasterFormat 2014 Code26 51 13
        • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
        • OmniClass Number23-35 47 11
        • OmniClass TitleLighting Fixtures

        Region availability

        North America
        Anguilla
        Antigua and Barbuda
        Aruba
        Barbados
        Belize
        Bermuda
        British Virgin Islands
        Canada
        Caribbean Netherlands
        Cayman Islands
        Collectivity of Saint Martin
        Costa Rica
        Cuba
        Curaçao
        Dominica
        Dominican Republic
        El Salvador
        Greenland
        Grenada
        Guadeloupe
        Guatemala
        Haiti
        Honduras
        Jamaica
        Martinique
        Mexico
        Montserrat
        Nicaragua
        Panama
        Puerto Rico
        Saint Kitts and Nevis
        Saint Lucia
        Saint Pierre and Miquelon
        Saint Vincent and the Grenadines
        Saint-Barthélemy
        Sint Maarten
        The Bahamas
        Trinidad and Tobago
        Turks and Caicos Islands
        U.S. Virgin Islands
        United States
        Common.Footer.ValueProp.Image.AltText

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit