Publish your products
6FDR 6″ Round FieldSELECT Downlight
6FDR 6″ Round FieldSELECT Downlight
6FDR 6″ Round FieldSELECT Downlight

    6FDR 6″ Round FieldSELECT Downlight

    FEATURES

    • Available on QuickShip
    • Easily change the color temperature and lumen output on-site with built in switches, providing ultimate flexibility
    • Simple and quick installation in new construction or remodel applications
    • IC-rated for direct contact with insulation
    • Durable spring clips secure fixture
    • High efficacies up to 117 lm/W for greater energy savings
    • Easy to order with 9 SKUs in one – 3 CCTs and 3 wattages
    • Semi-specular or white reflector finish
    • Low UGR meets LEED and WELL requirements
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
    Specification
    • Heat Sink

      Aluminum.

      Trim

      Low-iridescent anodized aluminum with 1/2″ standard flange and diffuse polycarbonate lens at top of open reflector. Semi-specular finish standard.

      Electrical

      High-quality mid-power LED boards. L70 >70,000 hours. 25ºC max ambient operating temperature.

      Mounting

      Compatible with 6″- 6-3/8″ ceiling cutout. Heavy-duty mounting springs accommodate ceiling thicknesses up to 2-1/2″. Provided with 15″ plenum-rated cable. New construction mounting pan accessory available. Access above ceiling required to change color and lumens after installation. For remodel installations, the minimum plenum height from the top of 5/8″ sheetrock is 5-1/4″. Weight 2.25 lbs.

      Listings

      • cCSAus conforms to UL STD 1598; Certified to CAN/CSA STD C22.2 No. 250.0 for dry and damp locations.
      • IC-rated for direct contact with insulation.
      • Complies with the Buy American Act and other federal regulations.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details

    Technical specification
    • Unique ref.6fdr-6-round-fieldselect-downlight
    • Product familyIndoor Luminaires
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2025-08-20
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryBlack glass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit