Publish your products
75R ROUND LENS NARROW STRIP

75R ROUND LENS NARROW STRIP

FEATURES

  • Available on QuickShip
  • Diffuse acrylic lens enhances uniformity and minimizes glare
  • Round lens provides a clean look for architectural environments
  • Variety of surface and suspended mounting accessories
  • Small profile allows inconspicuous placement in confined spaces
  • Row applications produce continuous light with minimal interruption between fixtures
  • HE option delivers superior efficacies up to 182 lm/W
  • Optional wireguard provides added protection
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • 2', 3', 4', and 8' lengths available
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Quick-connect wiring options for continuous row mounting
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specification
  • Housing

    22-gauge die-formed C.R.S.

    Shielding

    Diffuse acrylic lens. Frosted polycabonate optional.

    Finish

    92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED board. L70 > 72,000 hours per IES TM-21. L80 > 102,000 hours with HE option. 25°C maximum ambient operating temperature. 40°C maximum ambient operating temperature with HA Option, lumen restrictions apply. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shade of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

    Mounting

    Surface (ceiling or wall) or suspended (hanging hardware required).

    Listings

    • cETLus conforms to UL STD 1598. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for damp locations.
    • UL 924 available.
    • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
    • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
    Request certification at hew.com/buy-american.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.75r-roundlensnarrowstrip
  • Product familyIndoor Luminaires
  • Product groupStrips
  • TypeObject (single object)
  • Date of publishing2025-10-16
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States