Publish your products
75S SQUARE LENS NARROW STRIP

75S SQUARE LENS NARROW STRIP

FEATURES

  • Available on QuickShip
  • Diffuse acrylic lens enhances uniformity and minimizes glare
  • Square lens provide a clean look for architectural environments
  • Variety of surface and suspended mounting accessories
  • Small profile allows inconspicuous placement in confined spaces
  • Row applications produce continuous light with minimal interruption between fixtures
  • HE option delivers superior efficacies up to 182 lm/W
  • Optional wireguard provides added protection
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • 2', 3', 4', and 8' lengths available
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Quick-connect wiring options for continuous row mounting
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • DLC Compliant
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specification
    • Housing

      22-gauge die-formed C.R.S.

      Shielding

      Diffuse acrylic lens.

      Finish

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED board. L70 > 72,000 hours per IES TM-21. L80 > 102,000 hours with HE option. 25°C maximum ambient operating temperature. 40°C maximum ambient operating temperature with HA Option, lumen restrictions apply. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shade of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

      Mounting

      Surface (ceiling or wall) or suspended (hanging hardware required).

      Listings

      • cETLus conforms to UL STD 1598. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for damp locations.
      • UL 924 available.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.75s-squarelensnarrowstrip
    • Product familyIndoor Luminaires
    • Product groupStrips
    • TypeObject (single object)
    • Date of publishing2025-10-16
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States