Publish your products
AXA ARCHITECTURAL CONTOURED LOUVER
AXA ARCHITECTURAL CONTOURED LOUVER
AXA ARCHITECTURAL CONTOURED LOUVER

    AXA ARCHITECTURAL CONTOURED LOUVER

    FEATURES

    • Contoured housing, end caps and louver provide an attractive source of direct lighting
    • Design elements on side panels add interest while producing subtle uplight
    • Moveable mounting hardware slides easily along the length of the fixture providing variable mounting points
    • Heavy-duty construction features extruded aluminum housing and die-cast end caps
    • Contoured aluminum louvers improve aesthetics while shielding LEDs from view
    • White louver finish improves fixture efficiency
    • 4' and 8' lengths available
    • High-performance up to 106 lm/W
    • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
    • Quickly lay out projects and simplify ordering with our Linear Product Builder
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        Extruded aluminum with die-cast end caps.

        Shielding

        Highly reflective white curved baffle louver with matte white acrylic overlay.

        Finish

        Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L70 at 50,000 hours. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shades of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

        Mounting

        Suspended. 1/16″ diameter x 24″ adjustable steel leveling aircraft cable and mounting hardware necessary for grid ceiling applications provided.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • UL 924 available
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.axa-architecturalcontouredlouver
      • Product familyIndoor Luminaires
      • Product groupSuspended
      • TypeObject (single object)
      • Date of publishing2025-06-18
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit