Publish your products
GP Performance High Bay
GP Performance High Bay
GP Performance High Bay

    GP Performance High Bay

    Features

    • Attractive and compact industrial styling with an innovative modular heatsink construction
    • Open construction with aluminum heat sinks to maximize airflow and cooling
    • Scalable footprint & variable outputs for high bay & low bay applications
    • Clear and diffuse lens options
    • Tailored performance with narrow, medium & wide distributions
    • High-performance up to 140 lm/W
    • Eliminate dark ceilings with the uniquely engineered uplight design
    • Built tough with a 65°C maximum ambient temperature rating
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
      Specification
      • Housing

        Aluminum and steel construction.

        Finish

        Nickel and textured black powder coat bonded to phosphate-free, multi-stage pretreated metal. Painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. Surge protection >6kV. L70 >54,000 hours. -35°C – 65°C ambient operating temperature, lumen restrictions apply. 45°C maximum ambient operating temperature when specified with EM battery. 50/60 Hz constant current driver.

        Mounting

        Suspended. Surface mount kit available. Indoor applications only.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.gp-performance-high-bay
      • Product familyIndoor Luminaires
      • Product groupHighbays
      • TypeObject (single object)
      • Date of publishing2025-10-16
      • Edition number1
      Related
      • Material mainMetal
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit