Publish your products
GS SLIM HIGH BAY
GS SLIM HIGH BAY

    GS SLIM HIGH BAY

    FEATURES

    • Available on QuickShip
    • Ultra-low 2-9/16" fixture depth
    • Optimized for single-person installation
    • Up to 55ºC ambient rating
    • Multiple shielding and distribution options
    • High-performance up to 155 lm/W
    • Micro-prismatic lens reduces glare
    • Energy-saving alternative designed to replace traditional HID or fluorescent high bays
    • Non-EM fixtures are shipped in 2-packs to reduce job-site waste
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • DLC Compliant
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        Die-formed aluminum housing.

        Shielding

        Clear or micro-prismatic acrylic lens.

        Finish

        92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L80 at 72,000 hours. 45°C maximum ambient operating temperature standard. 55°C maximum ambient operating temperature when specified with HA option, lumen restrictions apply. -40°C minimum operating temperature. 50/60 Hz constant current driver.

        Mounting

        Suspended. Surface mount kit available. Indoor applications only. Fixture weight is 6.5lbs for 2′ and 13lbs for 4′ unit, options may increase weight.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.gs-slim-highbay
      • Product familyIndoor Luminaires
      • Product groupHighbays
      • TypeObject (single object)
      • Date of publishing2025-10-16
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States